DryLin W toolkit for linear motion

July 13, 2016

This video walks through the features and benefits of the igus® Drylin W product line optimized for linear motion. Bearing blocks are made from aluminium, die-cast zinc, or stainless steel. The Drylin W is designed to be flexible and adjustable for to fit your application.

Previous Flipbook
Lower Drive Force and Friction with Hybrid Linear Bearings
Lower Drive Force and Friction with Hybrid Linear Bearings

Learn how hybrid linear bearings can reduce bearing friction, reduce required drive force, and allow system...

Next Flipbook
Convert Rotary to Linear Motion
Convert Rotary to Linear Motion

Discover differences between common types of lead screw technology, such as wear rate, explore a range of l...

Want to see if igus lead screws will work for you?

See tech specs