Clever Plastics - Bearings for Special Applications

May 23, 2016
A showcase of special applications in which igus® iglide® bearings improve upon standard metal bearings. iglide® is a low cost, self-lubricated, dirt resistant, UV resistant, and light weight solution for many special applications. iglide® bearings can be used in high load scenarios and are vibration dampening, chemical resistant and maintenance-free. Click here to learn more about iglide® http://www.igus.com/iglide
Previous Flipbook
Lower Drive Force and Friction with Hybrid Linear Bearings
Lower Drive Force and Friction with Hybrid Linear Bearings

Learn how hybrid linear bearings can reduce bearing friction, reduce required drive force, and allow system...

Next Flipbook
6 Reasons for Plastic Spherical Bearings
6 Reasons for Plastic Spherical Bearings

In most applications, plastic spherical bearings deliver a better performance than metal. Lean 6 reasons wh...