drylin ZLW for linear robotic applications

April 5, 2017

In this video the drylin ZLW linear robot system is explained in more detail by motion plastics specialist, igus®. This modular drive system enables engineers to design and configure their own ready-to-install linear robots with maximum flexibility. With the drylin® ZLW system, machine builders can address various design challenges and working environments in a diverse range of applications, rapidly and at lower cost than custom build solutions. Ideal for quick positioning, drylin® ZLW is comprised of a carriage-mounted linear guide, driven by a powerful, wide polyurethane or neoprene toothed belt. The use of iglide® polymer plain bearings on all moving parts makes the toothed belt axis self-lubricating and maintenance free. The lack of lubricant also makes the linear robot insensitive to dirt, as particles will not stick to moving parts. Consequently, the axis delivers a high degree of ruggedness across many applications. Available in either anodised aluminium, for the best combination of lightweight strength and cost-effectiveness, or stainless steel, for maximum resistance to corrosion and chemicals, engineers can configure their own versatile drylin® ZLW solution by adapting width, rail distances and length of the axes. The ZLW-20 variant offers a stroke length of up to 3m, three options on carriage width (120mm, 160mm or 200mm), and can handle an axial load capacity of up to 75kg and a radial load capacity of up to 300kg. Click here to learn more: http://www.igus.com/wpck/7181/drylin_zlw

Previous Flipbook
Robotics industry energy supplies made easy
Robotics industry energy supplies made easy

Next Flipbook
Less is More Approach to Robotic Cable Management
Less is More Approach to Robotic Cable Management

This white paper centers on designing cable management systems for six-axis robots in three separate sectio...