DryLin® Q torque resistant square linear guide

December 11, 2013
Linear torque resistant, completely lubrication-free. The DryLin® Q linear construction kit offers users maximum design flexibility. Individual housing options such as solid plastic bearings and adjustable complete housings with and without manual clamp are available. Due to the hollow chamber design, the rugged hard-anodized aluminum profile is very light and is suitable for simultaneous conducting of supply cables. There are many mounting options, among others, using slot nuts; installation size 20 can also combined with all 20/20 aluminum construction profiles.
Previous Video
FIRST Robotics Regional Championships, Boston
FIRST Robotics Regional Championships, Boston

igus and the yes Program Inc took a trip up to Boston to get a piece of the action at the FRC Regional Cham...

Next Video
igus dry tech bearings for furniture
igus dry tech bearings for furniture

See some of the new ways igus® bushings and linear slides are used in the furniture industry.