1
2
3
locked
unlocked
The drylin
®
T Automatic series offers you an automatic adjustment of
the clearance. A readjustment can take place automatically in steps
of 0.1 mm. Springs tighten the regulating wedge immediately as soon
as the clearance is bigger than 0.1 mm and the system is unloaded.
Adjusting the clearance: drylin
®
T
Adjusting the clearance: drylin
®
T Automatic
1
The system will be delivered with 3 keys and are necessary
for mounting the carriage onto the rail. In case these keys are
removed they need to be refitted into the openings and turned
clockwise 90°.
2
After the carriage is on the rail, remove the keys by turning
them counterclockwise 90° and pull out. The clearance will
then be adjusted automatically.
3
You can remove the carriage at any time. In order to do so,
simply plug the keys back into the carriage (see step 1).
1
2
3
4
–
+
vertical guide left
vertical guide right
lateral guide:
less clearance
more clearance
Adjusting the clearance: drylin
®
T
drylin
®
T is delivered ready for installation. Clearance of the carriage is adjusted at
the factory. The preadjustment is determined by the acting forces on each individual
system. If necessary, clearance of the drylin
®
T linear guide system can be readjusted.
This should al ways take place when there is no load on the carriage.
1
After removing the protective cover, loosen the lock nuts Width across flats:
• SW 5 for TW-01-15 and TW-01-20
• SW 7 for TW-01-25 and TW-01-30
2
Adjust the bearing clearance for the 3 guide points with an Allen key – Allen
key size:
• 1.5 mm for TW-01-15 and TW-01-20
• 2.0 mm for TW-01-25 and TW-01-30
3
Check the clearance of the carriage after adjusting the 3 levels. If it is sufficient,
tighten the lock nuts and put on the cover.
4
There is a danger that excessive reduction of the clearances can seize the
sliding pads and that the clearance cannot be reset simply by loosening the
adjustment screws. The sliding pads are then released by pressing the reset
button on the opposite side. Press hard against the readjusting spring. You
must have already loosened the re spec tive adjustment screws. Use the correct
size pin for this purpose:
• 2.5 mm for TW-01-20 and TW-01-15
• 3.0 mm for TW-01-25 and TW-01-30
Video instructions available at www.igus.com