DryLin
®
W
Mounting Instructions
A thrust force of 11lbs (50N) applied to the center of
the assembly is recommended during the mounting
process to prevent misalignment of the carriages
A thrust force of 11lbs (50N) applied to the center of
the assembly is recommended during the mounting
process to prevent misalignment of the carriages
F = 11lbf (50N)
F = 11lbf (50N)
For Parts WJ-
For Parts WK-
Install the mounting screws in order according to the
numbered sequence illustrated above
igus, inc.
888-803-1895
webmaster@igus.com
www.igus.com
All Fasteners are metric
Minimum recommended screw
length is 1.5 x diameter
Fastener/Torque
W-06: M4 = 1.11 ft-lb (1.5 Nm)
W-10: M6 = 4.43 ft-lb (6 Nm)
W-16: M6 = 4.43 ft-lb (6 Nm)
W-20: M8 = 11.06 ft-lb (15 Nm)
Install the mounting screws in order according to the
numbered sequence illustrated above