Catalogs

chainflex® continuous flex cable catalog

Issue link: https://toolbox.igus.com/i/1198086

Contents of this Issue

Navigation

Page 401 of 420

More information www.chainflex.com Lifetime calculation, configuration and more information www.chainflex.com 799 798 Chemical resistance | Selection chart Chemical resistance | Selection chart Data and schedules Data and schedules 1 2 3 4 5 CF880 1 42 CF881 1 46 CF130-UL 1 58 CF140-UL 1 62 CF5 2 66 CF6 2 70 CF890 iguPUR 3 78 CF891 iguPUR 3 82 CF77-UL-D 4 86 CF78-UL 4 90 CF2 4 94 CF9 5 96 CF10 5 102 CF9-UL 5 106 CF10-UL 5 110 CF98 5 114 CF99 5 116 CF240 2 124 CF240 -PUR 4 128 CF211 2 132 CF211-PUR 4 136 CF112 4 140 CF11 5 144 CF12 5 148 CF298 5 150 CF299 5 152 CFKoax 5 154 CF888 1 166 CFBUS-PVC 2 170 CF898 174 CFBUS-PUR 4 178 CFBUS 5 182 CFBUS-LB 5 188 CFLG88 1 202 CFLK 4 200 CFLG-LB-PUR 4 204 CFLG-LB 5 208 CFLG-G 5 212 CF884 1 222 CF211 2 226 CF894 3 232 CF111-D 4 236 CF113-D 4 242 CF11-D 5 248 Group Chainflex ® cable Jacket material Page Control cables Control cable PVC Control cable PVC Control cable PVC Control cable PVC Control cable PVC Control cable PVC Control cable Control cable Control cable PUR Control cable PUR Control cable PUR Control cable TPE Control cable TPE Control cable TPE Control cable TPE Control cable TPE Control cable TPE Data cables Data cable PVC Data cable PUR Data cable PVC Data cable PUR Data cable PUR Data cable TPE Data cable TPE Data cable TPE Data cable TPE Data cable TPE Bus cables Bus cable PVC Bus cable PVC Bus cable iguPUR 3 Bus cable PUR Bus cable TPE Bus cable TPE Fibre optic cables Fibre optic cable PVC Fibre optic cable PUR Fibre optic cable PUR Fibre optic cable TPE Fibre optic cable TPE Measuring system cables Measuring system cable PVC Measuring system cable PVC Measuring system cable iguPUR Measuring system cable PUR Measuring system cable PUR Measuring system cable TPE 1 2 3 4 5 + + O + + + + O + + + + O + + O + + O + O + + O + + + O + + + + O + + – – – – – O O + O + – – – – – O O + O + – – – – – O O + – O – – – – O O O + O + – – – – O O O + O + O O – O + + + + + + – – – – O O + + O + O + + + + O + + + + – – – – O – – – – O – O + O + – O + O + O O + + + – – – O – – – – O – – O O + + – O O + + O + + + + – O + + + O O + + + – O – + + O + O + + O + O + + O + O + + – O + + O Group Inorganic chemicals Aqueous solutions, neutral Water Common salt (10%) Glauber's salt (10%) Aqueous solutions, alkaline Soda (10%) Aqueous solutions, acid Sodium bisulfate (10%) Aqueous solutions, oxidising Hydrogen peroxide (10%) Potassium permanganate (2%) Inorganic acids Hydrochloric acid, concentrated Hydrochloric acid (10%) Sulfuric acid, concentrated Sulfuric acid (10%) Nitric acid, concentrated Nitric acid (10%) Inorganic caustic solutions Sodium hydroxide, concentrated Sodium hydroxide (10%) Caustic potash, concentrated Caustic potash (10%) Ammonia, concentrated Ammonia (10%) Organic chemicals / organic acids Acetic acid, concentrated (glacial acetic acid) Acetic acid (10% in H 2 0) Tartaric acid (10% in H 2 O) Citric acid (10% in H 2 O) Ketone Acetone Methyl ethyl ketone (MEK) Alcohols Ethyl alcohol (spirit) Isopropyl alcohol Diethylene glycol Aromatic compounds Toluol Xylol Fuels Gasoline Diesel fuel Synthetic oils lubricating oil ASTM oil #2 Hydraulic oil Mineral oil base Glycol base Synthetic ester base Vegetable oils Rapeseed oil Olive oil Soya bean oil Cold cleaning agent Cold cleaning agent + no or minimum negative influence O medium reciprocal effect, short-term exposure permissible All information applies to room temperature – unstable, material partly destroyed

Articles in this issue

Links on this page

view archives of Catalogs - chainflex® continuous flex cable catalog