Catalogs

drylin® catalog

Issue link: https://toolbox.igus.com/i/1198479

Contents of this Issue

Navigation

Page 257 of 479

1138 DryLin ® digital measuring systems Lifetime calculation, configuration and more ➤ www.igus.com/drylin-measuring DryLin ® Digital measuring systems - Product range Ready-to-install systems for external data output l At 4 edge triggering (setting parameters of the display or control system, for example, IW4) and +68°F (+20°C) ambient temperature: resolution: ±(0.025 + 0.02 · L) L = measurement length in meters; repeatability: ±0.025 mm l At 1 edge triggering (setting parameters of the display or control system, for example, IW1) and +20°C ambient temperature: resolution: ±(0.1 + 0.02 · L) L = measurement length in meters; repeatability: ±0.025 mm l Small sensor with integrated evaluation electronics l Output signals: di"erential mode sustained short circuit- proof with inverted signals (A. A/, B, B/, Z, Z/) l Further technical data ➤ Page 1133 H2 C2 A2 A C K2 Energy chain 045-10-028-0 Not part of the product Part No. H2 C C2 A A2 K2 Resolution WKMEX-10-80 36 100 87 107 70 M6 0.1 Sensor type Nominal voltage Output power Max. length of signal cable 00 10–30 V HTL 10–30 V 30 m 01 10–30 V TTL Line Driver 50 m 11 5 V TTL Line Driver 10 m Dimensions [mm] Versions H 2 C2 A 2 A C K2

Articles in this issue

Links on this page

view archives of Catalogs - drylin® catalog