Catalogs

e-chain catalog 2020 (Dynamic & Multi-Axis)

Issue link: https://toolbox.igus.com/i/1257701

Contents of this Issue

Navigation

Page 270 of 270

triflex ® ® 8.108 PDF: igus.com/e-chain-pdfs Product information: igus.com/e-chains e-chain system ® triflex ® Series Mounting Brackets Series Part No. A M C L T E F G 331/332/333-16 330-16-12 1.38 (35) 2.09 (53) .83 (21) 2.24 (57) .04 (1) .39 (10) .18 (4.5) .24 (6) 331/332/333-32 330-32-12 2.60 (66) 3.31 (84) 1.73 (44) 3.46 (88) .08 (2) .79 (20) .28 (7) .35 (9) 331/332/333-50 330-50-12 3.31 (84) 4.02 (102) 2.44 (62) 4.17 (106) .08 (2) .98 (25) .28 (7) .35 (9) 331/332/333-75 330-75-12 4.29 (109) 5.00 (127) 3.54 (90) 5.16(131) .08 (2) .98 (25) .28 (7) .35 (9) E T E A F L M C G 330-26-2 / 330-75-2 330-16-1 / 330-75-1 D B E I A J A H F G C 338-16-2 / 338-75-2 338-16-1 / 338-75-1 Series Part No. A B C D E F G H I J 331/332/333-16 338-16-12 .47 (12) .12 (3) .98 (25) .20 (5) .39 (10) .43 (11) .18 (4,5) .98 (25) .91 (23) .24 (6) 331/332/333-32 338-32-12 .94 (24) .22 (5.5) 1.85 (47) .31 (8) .94 (24) .79 (20) .28 (7) 1.93 (49) 1.77 (45) .43 (11) 331/332/333-50 338-50-12 1.65 (42) .22 (5.5) 3.03 (77) .47 (12) 1.38 (35) .94 (24) .35 (9) 2.64 (67) 2.44 (62) .59 (15) 331/332/333-75 338-75-12 2.56 (65) .22 (5.5) 3.03 (77) .47 (12) 1.38 (35) .94 (24) .35 (9) 3.74 (95) 3.54 (90) .59 (15) Snap-open 351/352/353-50 338-50-12 1.65 (42) .22 (5.5) 3.03 (77) .47 (12) 1.38 (35) .94 (24) .35 (9) 2.64 (67) 2.44 (62) .59 (15) Full set, 4 parts 2 with pin / 2 with bore: 330- 32-12 Single-part order: 330- 32- 1 Mounting bracket with bore 330- 32- 2 Mounting bracket with pin Full set, 4 parts 2 with pin / 2 with bore: 338- 32-12 Single-part order: 338- 32- 1 Mounting bracket with bore 338- 32- 2 Mounting bracket with pin Possible installation configurations - Option 2: pivoting steel flange • Galvanized steel • Electrically conductive • Flush mounting 30° 30° 10° 10° 19° 90° 70° 5° 330-16-1 / 330-75-1 Moving end 330-16-2 / 330-75-2 Fixed end Option 3: angle • Galvanized steel • Electrically conductive • Can be attached to top or bottom of the machine 30° 30° 10° 10° 19° 19° 90° 70° 5° 338-16-1 / 338-75-1 Moving end 338-16-2 / 338-75-2 Fixed end Possible installation configurations - 330- 32- 12 Part No. structure Mounting brackets for selected chain type Width Full set = 12 338- 32- 12 Part No. structure Mounting brackets for selected chain type Width Full set = 12

Articles in this issue

Links on this page

view archives of Catalogs - e-chain catalog 2020 (Dynamic & Multi-Axis)