DryLin® Q torque resistant square linear guide

December 11, 2013

Linear torque resistant, completely lubrication-free. The DryLin® Q linear construction kit offers users maximum design flexibility. Individual housing options such as solid plastic bearings and adjustable complete housings with and without manual clamp are available. Due to the hollow chamber design, the rugged hard-anodized aluminum profile is very light and is suitable for simultaneous conducting of supply cables. There are many mounting options, among others, using slot nuts; installation size 20 can also combined with all 20/20 aluminum construction profiles.

Previous Video
DryLin linear systems quality assurance
DryLin linear systems quality assurance

Take a ride down the quality testing line with one of igus' DryLin linear systems as it prepares to ship ou...

Next Video
DryLin® Lead Screw Nuts
DryLin® Lead Screw Nuts

igus® product review of zero backlash lead-screw nuts from Pack Expo 2013