Pre-assembled linear slide tables from igus® are designed to save engineering time and resources. They are also flexible enough to meet the demands of a wide range of applications. The two most common types of actuators from igus® are lead screw driven actuators and belt-driven actuators. In this tech talk, discover the important differences between the two, which are critical to understand before deciding which to use in a given application.
Other content in this Stream

In this post, Matt Mowry, drylin Product Manager, discusses the difference between ball screws and lead screws and when to use each for your application.

In this post, read about an e-chain® roller chain that was placed in an extremely harsh environment, and ran for 18 years without failure.

Request your free dryspin® sample here: https://www.igus.com/info/dryspin-card-sample Or visit our dryspin® webpage to try out our lead screw configurator: https://www.igus.com/info/lead-screw-systems

In this post, learn about slewing ring ball bearings, which combine the rotational capabilities of slewing rings with ball bearing technology.

Visit our webpage to learn more about iglide®: https://www.igus.com/info/plain-plastic-bearings And more about drylin® here: https://www.igus.com/info/drylin-linear-guides-overview You can also conten

In this post, learn why igus® plastic components are ideal for the packaging & food industries beyond being dry-running, hygienic & corrosion-resistant.

In this customer story, read about how a plant switched from a stainless steel cable chain to a plastic igus® energy chain to avoid downtimes.

Read this blog to learn why magnetic plastic materials are crucial for the food industry, and discover a self-lubricating, maintenance-free product that helps keep food safe from plastic fragments.

Learn more about iglide® PRT slewing rings here: https://www.igus.com/info/slewing-ring-overview And check out this infographic to explore the features of our new lower-profile PRT-04 slewing ring: ht

Learn more about iglide® PRT slewing rings here: https://www.igus.com/info/slewing-ring-overview Or check out this infographic to explore the features of our new lower-profile slewing ring, PRT-04: ht

Access the drylin® HTS lead screw-driven actuator configurator here: https://www.igus.com/drylinHTSConfigurator And you can learn more about the advantages our linear actuators here: https://www.igus.

Try out our lead screw product finder here: https://drylin-leadscrew-drives-expert.igus.tools/requirements Need a leadscrew but don’t know where to start? igus® has a tool for that! Our online product

Read about how lead screws are made, and the differences between the two manufacturing processes used: thread rolling and thread whirling.

Read about how the rol-e-chain® from igus® overcomes the technical boundaries of typical gliding cable carriers by instead rolling for long travels.

Try out our lead screw product finder: https://drylin-leadscrew-drives-expert.igus.tools/requirements Or check out our lead screw configurator if you’ve already specced one into your application: http

Access the drylin® lead screw configurator here: https://drylin-leadscrew-configurator.igus.tools/requirements?l=en&c=US Sourcing custom lead screws doesn’t have to be a time consuming and frustrating

The iglide® PRT-04 slewing ring has a 50% lower profile than its predecessor, the PRT-01. It's also 60% lighter and 20% more cost-effective. Check out this infographic to learn more!
Learn about the proper insulation material for your cables, changes within the market, and a new product that enables modern VFDs to operate safely.

It is imperative to align your linear guide rails parallel to each other to operate efficiently. Read these 8 steps for ensuring proper rail alignment.