In this video, igus® drylin® product Specialist, Nick Isabella, demonstrates how to install a zero backlash nut on a lead screw. Zero backlash or anti-backlash assemblies employ two nuts, which are forced apart from each other through the use of a torsion spring. This takes up the axial clearance, providing compensation throughout the lifetime of the system. To learn more, click here.
Other content in this Stream

Learn more about the PRT-04 here: https://www.igus.com/info/slewing-ring-overview Or contact an igus® expert with any questions: https://www.igus.com/info/contact-igus PRT-04 slewing ring bearings f

In this post, Matt Mowry, drylin Product Manager, discusses the difference between ball screws and lead screws and when to use each for your application.

In this post, read about an e-chain® roller chain that was placed in an extremely harsh environment, and ran for 18 years without failure.

Request your free dryspin® sample here: https://www.igus.com/info/dryspin-card-sample Or visit our dryspin® webpage to try out our lead screw configurator: https://www.igus.com/info/lead-screw-systems

In this post, learn about slewing ring ball bearings, which combine the rotational capabilities of slewing rings with ball bearing technology.

Visit our webpage to learn more about iglide®: https://www.igus.com/info/plain-plastic-bearings And more about drylin® here: https://www.igus.com/info/drylin-linear-guides-overview You can also conten

In this post, learn why igus® plastic components are ideal for the packaging & food industries beyond being dry-running, hygienic & corrosion-resistant.

In this customer story, read about how a plant switched from a stainless steel cable chain to a plastic igus® energy chain to avoid downtimes.

Read this blog to learn why magnetic plastic materials are crucial for the food industry, and discover a self-lubricating, maintenance-free product that helps keep food safe from plastic fragments.

Learn more about iglide® PRT slewing rings here: https://www.igus.com/info/slewing-ring-overview And check out this infographic to explore the features of our new lower-profile PRT-04 slewing ring: ht

Learn more about iglide® PRT slewing rings here: https://www.igus.com/info/slewing-ring-overview Or check out this infographic to explore the features of our new lower-profile slewing ring, PRT-04: ht

Access the drylin® HTS lead screw-driven actuator configurator here: https://www.igus.com/drylinHTSConfigurator And you can learn more about the advantages our linear actuators here: https://www.igus.

Try out our lead screw product finder here: https://drylin-leadscrew-drives-expert.igus.tools/requirements Need a leadscrew but don’t know where to start? igus® has a tool for that! Our online product

Read about how lead screws are made, and the differences between the two manufacturing processes used: thread rolling and thread whirling.

Read about how the rol-e-chain® from igus® overcomes the technical boundaries of typical gliding cable carriers by instead rolling for long travels.

Try out our lead screw product finder: https://drylin-leadscrew-drives-expert.igus.tools/requirements Or check out our lead screw configurator if you’ve already specced one into your application: http

Access the drylin® lead screw configurator here: https://drylin-leadscrew-configurator.igus.tools/requirements?l=en&c=US Sourcing custom lead screws doesn’t have to be a time consuming and frustrating

The iglide® PRT-04 slewing ring has a 50% lower profile than its predecessor, the PRT-01. It's also 60% lighter and 20% more cost-effective. Check out this infographic to learn more!
Learn about the proper insulation material for your cables, changes within the market, and a new product that enables modern VFDs to operate safely.