Linear guides/lead screw tables can be assembled with supplementary accessories. In addition to hand wheels and clamps, analog position indicators are also available. A position indicator is used to display the location of the bearing in relation to the end block. It is typically offered with a 3-5 digit display (depending on the model). Although position indicators are simple in design, selecting the correct model for your application is critical.
Other content in this Stream

Discover the four main data points every engineer should consider when looking to properly utilize lead screws and polymer nuts in their applications.

What if I told you there's a dry-running, lightweight polymer alternative to metal ball bearings? Well, you better believe it because this type of solution does exist! Learn all about it here.

Learn more about dryspin® here: https://www.igus.com/info/lead-screw-systems Or try out our lead screw product finder and lead screw configurator tools here to calculate service life, quickly build l

Learn more about the PRT-04 here: https://www.igus.com/info/slewing-ring-overview Or contact an igus® expert with any questions: https://www.igus.com/info/contact-igus PRT-04 slewing ring bearings f

In this post, Matt Mowry, drylin Product Manager, discusses the difference between ball screws and lead screws and when to use each for your application.

In this post, read about an e-chain® roller chain that was placed in an extremely harsh environment, and ran for 18 years without failure.

Request your free dryspin® sample here: https://www.igus.com/info/dryspin-card-sample Or visit our dryspin® webpage to try out our lead screw configurator: https://www.igus.com/info/lead-screw-systems

In this post, learn about slewing ring ball bearings, which combine the rotational capabilities of slewing rings with ball bearing technology.

Visit our webpage to learn more about iglide®: https://www.igus.com/info/plain-plastic-bearings And more about drylin® here: https://www.igus.com/info/drylin-linear-guides-overview You can also conten

In this post, learn why igus® plastic components are ideal for the packaging & food industries beyond being dry-running, hygienic & corrosion-resistant.

In this customer story, read about how a plant switched from a stainless steel cable chain to a plastic igus® energy chain to avoid downtimes.

Read this blog to learn why magnetic plastic materials are crucial for the food industry, and discover a self-lubricating, maintenance-free product that helps keep food safe from plastic fragments.

Learn more about iglide® PRT slewing rings here: https://www.igus.com/info/slewing-ring-overview And check out this infographic to explore the features of our new lower-profile PRT-04 slewing ring: ht

Learn more about iglide® PRT slewing rings here: https://www.igus.com/info/slewing-ring-overview Or check out this infographic to explore the features of our new lower-profile slewing ring, PRT-04: ht

Access the drylin® HTS lead screw-driven actuator configurator here: https://www.igus.com/drylinHTSConfigurator And you can learn more about the advantages our linear actuators here: https://www.igus.

Try out our lead screw product finder here: https://drylin-leadscrew-drives-expert.igus.tools/requirements Need a leadscrew but don’t know where to start? igus® has a tool for that! Our online product

Read about how lead screws are made, and the differences between the two manufacturing processes used: thread rolling and thread whirling.

Read about how the rol-e-chain® from igus® overcomes the technical boundaries of typical gliding cable carriers by instead rolling for long travels.

Try out our lead screw product finder: https://drylin-leadscrew-drives-expert.igus.tools/requirements Or check out our lead screw configurator if you’ve already specced one into your application: http

Access the drylin® lead screw configurator here: https://drylin-leadscrew-configurator.igus.tools/requirements?l=en&c=US Sourcing custom lead screws doesn’t have to be a time consuming and frustrating