Selecting the Right Position Indicator

March 6, 2018

Linear guides/lead screw tables can be assembled with supplementary accessories. In addition to hand wheels and clamps, analog position indicators are also available. A position indicator is used to display the location of the bearing in relation to the end block. It is typically offered with a 3-5 digit display (depending on the model). Although position indicators are simple in design, selecting the correct model for your application is critical. 

Previous Article
Bearing Lubrication Facts
Bearing Lubrication Facts

How does bearing lubricant effect costs, application performance and the environment? Find out in this info...

Next Flipbook
Four Ways to Drive a Slewing Ring Bearing
Four Ways to Drive a Slewing Ring Bearing

There are many new and innovative versions of slewing ring bearings on the market, including sliding slewin...

Want to try iglide plastic bearings for yourself?

Free sample kit