drylin ZLW for linear robotic applications

April 5, 2017
In this video the drylin ZLW linear robot system is explained in greater detail. This modular drive system enables engineers to design and configure their own ready-to-install linear robots with maximum flexibility. With the drylin ZLW system, machine builders can address various design challenges and working environments in a diverse range of applications, rapidly and at lower cost than custom build solutions. Ideal for quick positioning, drylin ZLW is comprised of a carriage-mounted linear guide, driven by a powerful, wide polyurethane or neoprene toothed belt. The use of iglidur polymer plain bearings on all moving parts makes the toothed belt axis self-lubricating and maintenance free. The lack of lubricant also makes the linear robot insensitive to dirt, as particles will not stick to moving parts. Consequently, the axis delivers a high degree of ruggedness across many applications. Available in either anodized aluminium, for the best combination of lightweight strength and cost-effectiveness, or stainless steel, for maximum resistance to corrosion and chemicals, engineers can configure their own versatile drylin ZLW solution by adapting width, rail distances and length of the axes. The ZLW-20 variant offers a stroke length of up to 3m, three options on carriage width (120mm, 160mm or 200mm), and can handle an axial load capacity of up to 75kg and a radial load capacity of up to 300kg. Click here to learn more: http://www.igus.com/wpck/7181/drylin_zlw
Previous Video
igus® robolink Assembly Part 1 - worm gear
igus® robolink Assembly Part 1 - worm gear

Next Video
Cablenews – straight from the igus® laboratory – SPS2016
Cablenews – straight from the igus® laboratory – SPS2016

Directly from the test lab to the exhibition at SPS2016 Rainer Rossel, Head of the igus® chainflex® divisio...