Strain relief for cables in industrial applications Published Date July 7, 2026 July 13, 2026 Author Jared Worth Download PDF
3 days ago ISO Class 1 Cable Carriers Built for High Speed Particles from moving cable carriers can contaminate your cleanroom and put product quality at risk, and that risk grows with speed. igus® E6 cable carriers are rated for ISO Class 1 cleanrooms by the Fraunhofer Institute, so you can keep your cleanest environments clean without slowing down. Watch Video
3 days ago Stop Fused Ribbon Cables From Slowing Your Cleanroom The igus® e-skin® flat is a cleanroom-compatible cable guidance system made of high-performance, abrasion-resistant plastic. Unlike conventional solutions that use ribbon cables with fused stranding elements, e-skin® flat uses chambers that can be opened. The modular design makes it easy to add or replace cables: in just a few minutes, flexible cables (with or without connectors) can be exchanged or added. Watch Video
3 days ago Swap Cleanroom Cables Without Tearing Down Your Line Changing cables in a cleanroom shouldn’t mean a long, disruptive teardown. The igus® e-skin® flat is certified for use in cleanrooms up to ISO Class 1, and its zipper-like design makes it extremely easy to open and close when adding or replacing cables. Watch Video