Book a live demo:
https://rbtx.com/en-US/rbtxpert
Visit the RBTX Marketplace:
https://rbtx.com/en-US
Most palletizing projects stall on the same problem: automation means hiring a robot programmer. The RBTX Palletizer removes that step entirely — you don\'t program it, you configure it.
This walkthrough covers the full setup process, from the operator panel to the configuration screens behind it.
What you can configure without writing code:
Multiple saved recipes for different products and runs
Box definitions for any size you\'re handling
Single pallet, dual pallet, or bypass conveyor operation
Layer-by-layer stack patterns built exactly how you want them
Guided pose teaching using jog and teach buttons on the end-of-arm tool
Teaching positions stays simple because the system does the math for you. You set a home pose, a pick pose, and one place reference per side — one pallet means one reference, two pallets means two. From there, the system automatically calculates every position in the stack based on how you built your layers.
Configuration also sits behind a password wall, so only authorized personnel can change how the system runs, while day-to-day operators keep a clean panel with recipe selection, enable/disable, auto/manual mode, manual gripper trigger, and live status indicators.
Timestamps
0:00 Why you don\'t need to program this palletizer
0:17 The operator panel: recipes, modes, and status
0:37 Getting into the configuration menu
1:00 Building boxes, sides, and stack layers
1:24 Teaching poses with the jog and teach buttons
1:47 One place reference per side — the system does the rest
2:15 Settings and controls
2:24 Book a live demo with an RBTX expert
#palletizing #palletizer #industrialautomation #automation #robotics #nocode #rbtx