PRT-04 slewing ring
The iglide® PRT-04 slewing ring has a 50% lower profile than its predecessor, the PRT-01. It''s also 60% lighter and...
Content relating to self-lubricating iglide® PRT slewing ring bearings.
The iglide® PRT-04 slewing ring has a 50% lower profile than its predecessor, the PRT-01. It''s also 60% lighter and...
1:01
Check out 10 innovative motion plastics solutions igus offers for the material handling industry. This includes energy chains for safe...
There are many new and innovative versions of slewing ring bearings on the market, including sliding slewing rings made with...
1:00
iglide® PRT slewing rings use self-lubricating, low-friction sliding elements in place of ball bearings. They represent a step forward in...
4:00
iglide® PRT slewing rings use self-lubricating, low-friction sliding elements in place of ball bearings. Available with optional rotation locks. Learn...