Clever Plastics - Bearings for Special Applications

May 23, 2016
A showcase of special applications in which igus® iglide® bearings improve upon standard metal bearings. iglide® is a low cost, self-lubricated, dirt resistant, UV resistant, and light weight solution for many special applications. iglide® bearings can be used in high load scenarios and are vibration dampening, chemical resistant and maintenance-free. Click here to learn more about iglide® http://www.igus.com/iglide
Previous Video
Robolink vs. DryLin® - The Checkers Championship
Robolink vs. DryLin® - The Checkers Championship

The Robolink D modular robotic arm and DryLin® linear guide system face off in a fully-automated game of ch...

Next Video
Hannover Messe 2016 Bar Stock Product Overview
Hannover Messe 2016 Bar Stock Product Overview

Ansgar Clemens, Bar Stock Product Manager, at igus® explains the features and benefits of the igus® tribo-p...