In this video the drylin ZLW linear robot system is explained in more detail by motion plastics specialist, igus®. This modular drive system enables engineers to design and configure their own ready-to-install linear robots with maximum flexibility. With the drylin® ZLW system, machine builders can address various design challenges and working environments in a diverse range of applications, rapidly and at lower cost than custom build solutions. Ideal for quick positioning, drylin® ZLW is comprised of a carriage-mounted linear guide, driven by a powerful, wide polyurethane or neoprene toothed belt. The use of iglide® polymer plain bearings on all moving parts makes the toothed belt axis self-lubricating and maintenance free. The lack of lubricant also makes the linear robot insensitive to dirt, as particles will not stick to moving parts. Consequently, the axis delivers a high degree of ruggedness across many applications. Available in either anodised aluminium, for the best combination of lightweight strength and cost-effectiveness, or stainless steel, for maximum resistance to corrosion and chemicals, engineers can configure their own versatile drylin® ZLW solution by adapting width, rail distances and length of the axes. The ZLW-20 variant offers a stroke length of up to 3m, three options on carriage width (120mm, 160mm or 200mm), and can handle an axial load capacity of up to 75kg and a radial load capacity of up to 300kg. Click here to learn more: http://www.igus.com/wpck/7181/drylin_zlw
Other content in this Stream

Read about what actually defines a linear actuator & why they are more in-demand than ever, along with the various types available for linear motion applications.

Learn more about drylin® linear actuators here: https://www.igus.com/info/linear-actuators Or find a linear actuator that meets your application’s specific requirements here: https://www.igus.com/info

Learn more about drylin® linear actuators here: https://www.igus.com/info/linear-actuators And you can try out our linear actuator configurator tools here: https://www.igus.com/info/online-tools#sect

From linear bearings & slides to fully assembled actuators and gantries, this decision tree will help you find the linear system you are searching for.

Click here to use the drylin® expert tool: https://drylin-linear-guides-expert.igus.tools/series?l=en&c=US Linear Systems Product Manager, Matt Mowry will you through how to use the linear guides con
Get an expert advice on how to implement the 2:1 rule into your linear designs.
Pre-assembled linear slide tables from igus® are designed to save engineering time and resources. They are also flexible enough to meet the demands of a wide range of applications. The two most common

In this post, read about the different types of linear actuators and how each one will work in regard to your machine or system.

For screw-driven linear actuators, change the lead screw’s pitch to increase speed. For example, instead of using a standard 10×2 pitch, increase it to 10×5, 10×10 or even 10×50.

Access the drylin® HTS lead screw-driven actuator configurator here: https://www.igus.com/drylinHTSConfigurator And you can learn more about the advantages our linear actuators here: https://www.igus.

Watch Linear Bearing Product Manager, Matt Mowry, describe the benefits of the drylin W with its very easy to replace sliding liner. This allows engineers and maintenance personnel to replace the slid

Learn about linear actuator motors from the ground up, starting with the definition of an actuator. Describes 3 types of motors and has a basic guide on how to choose the right one for your project.

In this post, read about what data is required when selecting the best motor for your application and how to mount it onto a linear actuator.

Learn more about low-cost igus gantry robots here: https://www.igus.com/info/gantry-robots Check out this gantry pick and place robot developed by commonplace robotics GmbH. This system employs the fo