igus® introduces the drylin® Curved Rail

igus® drylin® self-lubricating linear systems now offers profile rails curved to customers’ exact requirements. These curved rails are made from hard anodized aluminum, which offers exceptional friction and wear requirements when used with the drylin® specialized carriages, designed to handle the curved movement without tilting or seizing, and available with optional hand clamp options. A perfect solution for use in vehicle cabs, machine door and hood systems, control elements, and more.

admin