Apiro® Modular Robot Published Date August 17, 2023 Author admin To enable cost-effective and individual automation, igus® develops low cost automation systems, such as the world''s first robolink® Apiro®. The name says it all: Apiro® is derived from the Greek word
1 day ago How does gear reduction work? Gear reduction is a mechanical process used to reduce the speed and increase the torque of an input power source through a set of gears. Learn more about gear reduction in this blog. Read Article
0:0 10 days ago Gear Up for IMTS 2024 with iglide® Plastic Gears! Tribologically optimized for dry-running, maintenance-free operation, iglide® gears are built with wear-resistant base materials, reinforcing fibers for high forces, and embedded solid lubricants—no need for oil or grease. Lightweight, low friction, and resistant to dirt, dust, and chemicals, our bevel and spur gears deliver top performance. 📍 Visit us at Booths 236557 & 236230 in Chicago, IL and explore our newest solutions. See you there! Learn more about iglide® polymer gears here: https://www.igus.com/plastic-gears and join us at IMTS: https://bit.ly/4cJsfvY Wear-Resistant Plastic Gears from iglide® | igus® Learn more about wear-resistant plastic gears from iglide®, which are made from grease-free polymers & last up to 4 times longer vs standard metal gears. Watch Video
about 1 month ago What is mechanical advantage in gears? Mechanical advantage is a core concept in the function of gears that enables a majority of applications gears are used in. Learn more in this blog. Read Article