In this video, igus® drylin® product Specialist, Nick Isabella, demonstrates how to install a zero backlash nut on a lead screw. Zero backlash or anti-backlash assemblies employ two nuts, which are forced apart from each other through the use of a torsion spring. This takes up the axial clearance, providing compensation throughout the lifetime of the system. To learn more, click here.
Try drylin® for yourself! Request a high-helix lead screw sample.
Request nowOther content in this Stream
One of the most common lead screw geometries in North American manufacturing is the ACME lead screw system. Designed with a trapezoidal shape, a flank angle of 29 degrees and a higher pitch than faste

Read about how lead screws are made, and the differences between the two manufacturing processes used: thread rolling and thread whirling.

In this post, Matt Mowry, drylin Product Manager, discusses the difference between ball screws and lead screws and when to use each for your application.

Access the drylin® HTS lead screw-driven actuator configurator here: https://www.igus.com/drylinHTSConfigurator And you can learn more about the advantages our linear actuators here: https://www.igus.

Try out our lead screw product finder here: https://drylin-leadscrew-drives-expert.igus.tools/requirements Need a leadscrew but don’t know where to start? igus® has a tool for that! Our online product

Request your free dryspin® sample here: https://www.igus.com/info/dryspin-card-sample Or visit our dryspin® webpage to try out our lead screw configurator: https://www.igus.com/info/lead-screw-systems

Try out our lead screw product finder: https://drylin-leadscrew-drives-expert.igus.tools/requirements Or check out our lead screw configurator if you’ve already specced one into your application: http

Access the drylin® lead screw configurator here: https://drylin-leadscrew-configurator.igus.tools/requirements?l=en&c=US Sourcing custom lead screws doesn’t have to be a time consuming and frustrating

How do dryspin lead screw systems stack up against the competition?

Higher reductions in noise and vibration are now achievable through the use of the igus E7 lead screw nut material. This is especially helpful in vertical applications. The new lead screw nut material
Linear guides/lead screw tables can be assembled with supplementary accessories. In addition to hand wheels and clamps, analog position indicators are also available. A position indicator is used to d
Pre-assembled linear slide tables from igus® are designed to save engineering time and resources. They are also flexible enough to meet the demands of a wide range of applications. The two most common
Find out why lead screws are the ideal solution for converting rotary motion to linear motion.

Learn more about dryspin: http://www.igus.com/wpck/18139/dryspinCard

Matt Floyd from igus explains the benefits of DryLin oil and maintenance free lead screws at MD&M West.

Matt Mowry from igus walks through the DryLin lead screw technology at PACK EXPO.

Matt Mowry from igus® explains the DryLin SD self-lubricating plastic lead screw nuts. This includes ACME, trapezoidal, and dryspin