1:45 over 3 years iglide® PRT-04 Slewing Ring Bearings PRT-04 slewing ring bearings feature self-lubricating, maintenance-free sliding elements instead of metal balls or rollers to enable dry-running operation. Watch Video
almost 4 years ago Slewing Ring Ball Bearings for a Wide Variety of Applications In this post, learn about slewing ring ball bearings, which combine the rotational capabilities of slewing rings with ball bearing technology. Read Article
2:29 about 4 years iglide® PRT-04 Slewing Ring Bearings iglide® PRT slewing ring bearings are ready-to-install rotary joints for self-lubricating operation. Learn about our slimmer, lighter slewing ring: PRT-04. Watch Video
4:23 about 4 years iglide® PRT Slewing Ring Bearings Overview Join our Product Manager of Startups Preston Souza as he gives a general overview of the iglide® PRT slewing ring product line and discusses potential uses. Watch Video
almost 5 years ago PRT-04 slewing ring The iglide® PRT-04 slewing ring has a 50% lower profile than its predecessor, the PRT-01. It''s also 60% lighter and 20% more cost-effective. Check out this infographic to learn more! View Infographic
1:01 almost 5 years ago 10 motion plastics innovations for material handling automation Check out 10 innovative motion plastics solutions igus offers for the material handling industry. This includes energy chains for safe and repeatable linear movements, chainflex cables, & more. Watch Video
over 6 years Four Ways to Drive a Slewing Ring Bearing There are many new and innovative versions of slewing ring bearings on the market, including sliding slewing rings made with an iglide® polymer liner, hard-anodized aluminum rings or stainless-steel r Read Document
1:00 over 7 years Geared slewing rings iglide® PRT slewing rings use self-lubricating, low-friction sliding elements in place of ball bearings. They represent a step forward in slewing ring bearing technology. The geared version allows the Watch Video
4:00 over 7 years Look Inside: PRT Slewing Ring Bearings iglide® PRT slewing rings use self-lubricating, low-friction sliding elements in place of ball bearings. Available with optional rotation locks. Learn more about PRT slewing ring bearings at: http://w Watch Video