Skip to main content

When to Use Plastic Linear Bearings & Linear Guides or Recirculating Ball Systems

Download PDF

Linear bearings are machine elements that perform a linear movement. Rolling or sliding elements transmit the forces that occur. In this white paper, two linear guide concepts are compared: sliding on plastics as well as rolling by means of rolling elements made of steel balls. Both linear plain bearings and linear ball bearings take over the guidance and positioning in classic mechanical engineering as well as in automation. But when should we use a plastic plain bearing and a rolling bearing with steel balls?  Read this whitepaper to learn more.